??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part Number
005076
Description
P2B-BZSP-207
Weight
15 lbs
A
4-7/8 Inch
B
9-1/4 Inch
C
3 Inch
DMIN
6-7/8 Inch
DMAX
7-3/8 Inch
Bolt Diameter
5/8 Inch
G
1 Inch
H
1-1/8 Inch
J
4-1/4 Inch
M
2-1/8 Inch
Grease Cups - Pipe Tap
3/8 Inch
Grease Cups - No. Req`d
1 Inch
Grease Cups - Size
2 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.